ROHM Product Detail

BM6GD11BFJ-LB
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation for GaN HEMT

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BM6GD11BFJ-LB is a 1-channel gate driver with built-in isolation, capable of driving GaN HEMTs at high speeds. It has an isolation voltage of2500 Vrms, a maximum input/output delay time of 60ns, and a minimum input pulse width of 65ns. The output driver pins on the source and sink sides are separated. These pins generate a switching waveform with slew rate at the rising and falling edges individually adjusted by inserting a resistor between the gate pins of the GaN HEMT. In addition, an under-voltage lockout function (UVLO) is built into the input side (between VCC1 and GND1) and the output side (between VCC2 and GND2), respectively.

Product Detail

 
Part Number | BM6GD11BFJ-LBE2
Status | Recommended
Package | SOP-JW8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Configuration

High-side,Low-side,Half-bridge

Isolation Type

Isolated

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

4.5

Vcc2(Max.)[V]

6

I/O Delay Time(Max.)[ns]

Rise=8ns(typ)/ Fall=8ns(typ)

Min. Input Pulse Width[ns]

65

CMTI (Min.)[kV/μs]

150

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Temperature Monitor

No

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • Built-in Galvanic Isolation
  • Under-voltage Lockout Function
X

Most Viewed